??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9114281
HELP_VARIABLE
Order Number
9114281
Drawer Length
300 mm
Min. Cabinet Depth
304 mm
Hole 1
- mm
Hole 2
- mm
Hole 3
- mm
Mounting holes
192 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D